Menu Search

Collar Plugs PCR

In production

Collar Plugs feature a self-tapping design for easy installation. Featuring thick walls, they are highly durable and resistant to dislodgment, which ensures a secure connection. These plugs protect against dust, debris and other external elements. This makes them ideal for sandblasting, as well as applications in the construction and automotive industries. They are designed with a knurled head for easy removal after surface treatment.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTAUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
10 results
Product SKUs information
Essentra Part Number Price range Availability h d D Thread Size H d1 View
R 1,0086 - R 1,569 Request the lead time here
M6
R 0,7895 - R 1,2281 Request the lead time here
M4
R 0,7895 - R 1,2281 Request the lead time here
M3
R 1,1207 - R 1,7433 Request the lead time here
M9
R 1,1394 - R 1,266 Request the lead time here
M10
R 0,97 - R 1,5089 Request the lead time here
M5
R 1,0173 - R 1,5826 Request the lead time here
M7
R 0,7708 - R 1,199 Request the lead time here
M2
R 1,102 - R 1,7143 Request the lead time here
M8
R 1,1736 - R 1,304 Request the lead time here
M12
Collar Plug M6 Green LDPE - PCR

20750466

Price Range
R 1,569 - R 1,0086

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M4 Green LDPE - PCR

20750442

Price Range
R 1,2281 - R 0,7895

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M3 Green LDPE - PCR

20750435

Price Range
R 1,2281 - R 0,7895

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M9 Green LDPE - PCR

20750497

Price Range
R 1,7433 - R 1,1207

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M9
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M10 Green LDPE - PCR

20750503

Price Range
R 1,266 - R 1,1394

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M5 Green LDPE - PCR

20750459

Price Range
R 1,5089 - R 0,97

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M7 Green LDPE - PCR

20750473

Price Range
R 1,5826 - R 1,0173

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M7
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M2 Green LDPE - PCR

20750428

Price Range
R 1,199 - R 0,7708

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M8 Green LDPE - PCR

20750480

Price Range
R 1,7143 - R 1,102

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Collar Plug M12 Green LDPE - PCR

20750510

Price Range
R 1,304 - R 1,1736

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Material
    LDPE - PCR
  • Colour
    Green
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000