Quantity | Unit price |
---|---|
1 - 9 | R 1 357,1572 |
10 - 49 | R 969,398 |
50 + | R 872,4582 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Latch Material | Stainless Steel |
---|---|
Housing Material | Stainless Steel |
Cam Material | Stainless Steel |
Mounting Orientation | Left Handed |
Key Type | Triangle Key |
Stainless Steel Grade | AISI 316;AISI 304 |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Overall Length | 76.0 mm |
Overall Length | 2.992 in |
Mounting Hole Width | 19.2 mm |
Mounting Hole Width | 0.756 in |
Maximum Compatible Door Thickness | 18.0 mm |
Maximum Compatible Door Thickness | 0.709 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on +27 (0) 11 314 8750 or email us at sales@essentracomponents.co.za and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.