Menu Search

Compression Cam Latch 4.0 mm 28.0 mm 38.0 mm Stainless Steel

Compression Latch has a wide grip range with adjustable screw. Ideal for applications that require better sealing under vibration conditions. Provides good compression and noise dampening. It features a cam flat style.
Item code:

5402403801001E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 544,1906
Standard pack: 1

Order in multiple of 1

Total price:

R 544,19

1 x R 544,1906

Specifications

Imperial
Metric
SKU attributes
Finish Raw
Latch Material Stainless Steel
Housing Material Stainless Steel
Cam Material Stainless Steel
Mounting Orientation Left Handed
Key Type 8.0 mm Triangle Key
Maximum Compression 4.0 mm
Overall Length 76.0 mm
Mounting Hole Width 20.2 mm
Maximum Compatible Door Thickness 8.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us