Menu Search

Compression Cam Latch Keyed CH751 35.0 mm Chrome Plated

Compression Latch with T Handle and is locking. Two keys supplied. Hand operated design. Supplied with sealing gasket and 6mm preset compression.
Item code:

2401110731E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 916,6193
25 + R 528,9158
Standard pack: 25

Order any quantity

Total price:

R 916,62

1 x R 916,6193

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Center to Keeper Frame Distance 45.0 mm
Head Height 6.0 mm
Housing Height 32.0 mm
Maximum Compression 6.0 mm
Grip Capacity 35.0 mm
Grip Range 35.0 mm
Mounting Hole Width 22.2 mm
Overall Handle Width 80.0 mm
Cam Material Steel
Latch Material Die Cast Zinc Alloy
Finish Chrome Plated
Key Type Keyed CH751
Commodity Code 8301409000
Mounting Orientation Universal
Handle Type T-Handle, Key Operated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us