Quantity | Unit price |
---|---|
25 - 124 | R 196,0957 |
125 + | R 176,4862 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Center to Keeper Frame Distance | 45.0 mm |
---|---|
Body Center to Keeper Frame Distance | 1.772 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Grip Capacity | 20.0 mm |
Grip Capacity | 0.787 in |
Grip Range | 20.0 mm |
Grip Range | 0.787 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Overall Handle Width | 80.0 mm |
Overall Handle Width | 3.15 in |
Cam Material | Steel |
Latch Material | Die Cast Zinc Alloy |
Finish | Chrome Plated |
Key Type | No Key |
Commodity Code | 8301409000 |
Mounting Orientation | Universal |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.