Quantity | Unit price |
---|---|
100 + | R 12,4835 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 32.0 mm |
---|---|
Overall Length | 1.26 in |
Pin Diameter | 3.5 mm |
Pin Diameter | 0.138 in |
Pin Length | 5.5 mm |
Pin Length | 0.217 in |
Body Material | Nylon |
Hinge Type | Spring Loaded Pin Hinge |
Includes | Bottom Pin 32003192 Sold Separately |
Full Material | Polyamide 6 30% Glass Fibre Reinforced |
Mounting Method | Clip Installation |
Mounting Orientation | Universal |
Pin Material | Steel |
Removability | Spring Action Removable |
Special Features | Spring Loaded, Concealed |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.