10299975
550065
| Quantity | Unit price |
|---|---|
| 1 - 19 | R 1 068,277 |
| 20 + | R 688,3464 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Offset Distance | 0.236 in |
|---|---|
| Offset Distance | 6.0 mm |
| Overall Leaf Length | 4.114 in |
| Overall Leaf Length | 104.5 mm |
| Overall Length | 106.0 mm |
| Overall Length | 4.173 in |
| Overall Width | 1.732 in |
| Overall Width | 44.0 mm |
| Colour | Natural |
| Finish | Raw |
| Mounting Method | Screw |
| Mounting Orientation | Right & Left handed |
| Pin Material | AISI 316 Stainless Steel |
| Removability | Removable |
| Commodity Code | 8302100090 |
| Latch Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue