Menu Search

Container Lid 100.0 mm 5.0 mm LDPE White

Low Density Polyethylene white container lids.
Essentra Part Number:

10333747

Manufacturer Part Number:

1112080

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 11,6748
1000 + R 5,4082
Standard pack: 1000

Order in multiple of 100

Total price:

R 1 167,48

100 x R 11,6748

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Commodity Code 3926909790
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us