Menu Search

Piano Hinge Drilled Hinge 1.2 mm 40.0 mm 1020.0 mm

Item code:

1330681

83 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 R 240,4939
20 - 39 R 216,4416
40 + R 183,9798
Standard pack: 2

Order any quantity

Total price:

R 480,99

2 x R 240,4939

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.2 mm
Overall Length 1020.0 mm
Overall Width 40.0 mm
Hinge Type Drilled Hinge
Mounting Hole Depression Countersunk
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us