Menu Search

Piano Hinge Undrilled Hinge 1.2 mm 50.0 mm 1020.0 mm

Item code:

1330698

81 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 R 902,7738
20 - 39 R 857,6302
40 + R 812,4725
Standard pack: 2

Order in multiple of 2

Total price:

R 1 805,55

2 x R 902,7738

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.2 mm
Overall Length 1020.0 mm
Overall Width 50.0 mm
Hinge Type Undrilled Hinge
Mounting Hole Depression Undrilled
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us