Menu Search

Piano Hinge Undrilled Hinge 0.9 mm 25.0 mm 1020.0 mm

Item code:

493525

8 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 + R 278,5573
Standard pack: 2

Order in multiple of 2

Total price:

R 557,11

2 x R 278,5573

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.9 mm
Overall Length 1020.0 mm
Overall Thickness 0.9 mm
Overall Width 25.0 mm
Hinge Type Undrilled Hinge
Mounting Hole Depression Undrilled
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us