Menu Search

Piano Hinge Drilled Hinge 0.9 mm 25.0 mm 1020.0 mm

Item code:

493526

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 641,3069
2 + R 297,0796
Standard pack: 2

Order in multiple of 2

Total price:

R 641,31

1 x R 641,3069

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.9 mm
Overall Length 1020.0 mm
Overall Thickness 0.9 mm
Overall Width 25.0 mm
Hinge Type Drilled Hinge
Mounting Hole Depression Countersunk
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us