Menu Search

Piano Hinge Drilled Hinge 0.9 mm 32.0 mm 1020.0 mm

Item code:

493530

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 860,4371
2 + R 398,5896
Standard pack: 2

Order in multiple of 2

Total price:

R 860,44

1 x R 860,4371

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.9 mm
Overall Length 1020.0 mm
Overall Thickness 0.9 mm
Overall Width 32.0 mm
Hinge Type Drilled Hinge
Mounting Hole Depression Countersunk
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us