Menu Search

Piano Hinge Drilled Hinge 1.2 mm 32.0 mm 1016.0 mm

Item code:

493536

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 335,1804
2 + R 155,2692
Standard pack: 2

Order in multiple of 2

Total price:

R 335,18

1 x R 335,1804

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.2 mm
Overall Length 1016.0 mm
Overall Width 32.0 mm
Hinge Type Drilled Hinge
Mounting Hole Depression Countersunk
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us