Menu Search

Piano Hinge Undrilled Hinge 2.0 mm 51.0 mm 1016.0 mm

Item code:

493551

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 R 1 671,7706
20 + R 1 588,1769
Standard pack: 2

Order in multiple of 2

Total price:

R 3 343,54

2 x R 1 671,7706

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 2.0 mm
Overall Length 1016.0 mm
Overall Width 51.0 mm
Hinge Type Undrilled Hinge
Mounting Hole Depression Undrilled
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us