Menu Search

Desk Grommet 80.0 mm ABS Black

This oval desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from black ABS.
Item code:

464254

194 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 38,6984
100 - 999 R 33,1642
1000 + R 30,6452
Standard pack: 100

Order in multiple of 10

Total price:

R 386,98

10 x R 38,6984

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Grommet Shape Oval
Material ABS
Surface Finish Textured
Type Desk Cable Tidies
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us