Menu Search

Grip Knob 31.0 mm M6 PP Black

Item code:

1219109

130 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 R 51,3296
10 - 19 R 46,6633
20 + R 42,4211
Standard pack: 5

Order in multiple of 5

Total price:

R 256,65

5 x R 51,3296

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Commodity Code 3926300090
Colour Black
Thread Type Blind Hole
Knob Material PP
Thread Material Brass
Thread Size M6
Mount Type Female

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us