Menu Search

Disc Spring DIN 2093 10.2 mm 23.0 mm

Manufactured under strict quality control to conform to DIN 2093, Disc Springs are for ardous applications that require high resistance to fatigue. These spring washers have had the set removed during the manufacturing process.
Item code:

1218082

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 R 3,7232
1000 - 1999 R 3,3848
2000 - 3999 R 3,0771
4000 + R 2,7973
Standard pack: 200

Order in multiple of 200

Total price:

R 744,64

200 x R 3,7232

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 10.2 mm
Outside Diameter 23.0 mm
Free Height 1.9 mm
Thickness 1.3 mm
Load at Minimum Deflection 1733.00 N
Loaded Height 1.4 mm
Material Chrome Vanadium
Standard DIN
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us