62MP2000
Quantity | Unit price |
---|---|
250 - 1249 | R 5,2735 |
1250 - 4999 | R 4,7463 |
5000 + | R 4,2716 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Head Shape | Domed |
Hole Type | Round Hole |
Overall Diameter | 55.1 mm |
Overall Diameter | 2.169 in |
Overall Height | 11.9 mm |
Overall Height | 0.469 in |
Compatible Panel Thickness Range | 3.2 mm |
Compatible Panel Thickness Range | 0.126 in |
Compatible Hole Diameter | 50.8 mm |
Compatible Hole Diameter | 2 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.