Menu Search

Pin 6.4 mm (L) 1.6 mm (OD) Acetal

This dowel is made from natural acetal and can be used as a dowel pin, stop pin or insulating spacer in either mechanical or electrical applications.
Item code:

2500620250

33996 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 0,6847
Standard pack: 1000

Order in multiple of 1000

Total price:

R 684,70

1000 x R 0,6847

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pin Diameter 1.6 mm
Overall Length 6.4 mm
Colour Natural
Full Material Acetal
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us