Menu Search

Draw Latch 50.0 mm 22.0 mm Mild Steel

Item code:

491969

14 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 R 79,4608
25 - 249 R 40,4517
250 - 499 R 38,4228
500 + R 36,4079
Standard pack: 25

Order in multiple of 5

Total price:

R 397,30

5 x R 79,4608

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Full Material Mild Steel
Type Catch
Overall Length 50.0 mm
Overall Width 22.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us