Menu Search

Draw Latch 80.0 mm 32.0 mm Mild Steel

Item code:

491972

291 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 R 92,3603
25 - 249 R 46,9612
250 - 499 R 44,6223
500 + R 42,2693
Standard pack: 25

Order in multiple of 5

Total price:

R 461,80

5 x R 92,3603

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Full Material Mild Steel
Type Catch
Overall Length 80.0 mm
Overall Width 32.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us