Menu Search

Draw Latch 69.5 mm 22.5 mm Stainless Steel

Item code:

497996

1450 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 385,4368
25 + R 155,9596
Standard pack: 25

Order any quantity

Total price:

R 385,44

1 x R 385,4368

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish No Finish
Full Material 304 Stainless Steel
Type Latch
Overall Height 15.0 mm
Overall Length 69.5 mm
Overall Width 22.5 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us