Menu Search

Draw Latch 82.6 mm 22.6 mm Steel

Flexible Over Centre Drawer Latch features a stainless steel keeper and bracket with a low profile design.
Item code:

552065

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 R 1 337,9353
25 + R 637,112
Standard pack: 25

Order in multiple of 5

Total price:

R 6 689,68

5 x R 1 337,9353

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Latch & Strike
Overall Height 16.0 mm
Overall Length 82.6 mm
Overall Width 22.6 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us