100720200002
Quantity | Unit price |
---|---|
100 - 499 | R 6,1011 |
500 - 999 | R 4,4529 |
1000 + | R 3,3097 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Teardrop Fix |
Hole B Fix Type | Locking Teardrop Fix |
Body Diameter | 4.3 mm |
Body Diameter | 0.169 in |
Hole Diameter A | 2.5 mm |
Hole Diameter A | 0.098 in |
Hole Diameter B | 2.5 mm |
Hole Diameter B | 0.098 in |
Panel Thickness A Range | 1.2 - 1.6 mm |
Panel Thickness A Range | 0.047 - 0.063 in |
Panel Thickness B Range | 1.2 - 1.6 mm |
Panel Thickness B Range | 0.047 - 0.063 in |
Spacer Length | 3.2 mm |
Spacer Length | 0.126 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.