Menu Search

Snap Lock Support 4.8 mm PA UL94 V-0 Natural

Type 6 LCBS-6. Provide the necessary safety to your application with this tool-free installation locking PCB support. The winged base gives extra stability. Manufactured from natural Nylon 6/6, RMS-19 that is rated UL94 V-0.
Item code:

LCBS-6-3-19

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 3,5091
5000 - 9999 R 3,3483
10000 + R 3,1777
Standard pack: 1000

Order in multiple of 1000

Total price:

R 3 509,10

1000 x R 3,5091

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole A Fix Type Locking Bayonet Fix
Hole B Fix Type Locking Arrowhead Fix
Body Diameter 7.1 mm
Hole Diameter A 4.0 mm
Hole Diameter B 4.8 mm
Locking Head Height B 5.9 mm
Spacer Length 4.8 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us