Menu Search

Edge Protector 19.0 mm 51.0 mm HDPE Black

This edge protector is manufactured from LDPE and is used to protect edges from damage during transit or storage.
Item code:

10203

11 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 13,2606
1000 - 9999 R 5,0275
10000 + R 4,6214
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 326,06

100 x R 13,2606

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Slot Type Slot
Style Protection Band
Colour Black
Material HDPE
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us