EHWSE-1-01
Quantity | Unit price |
---|---|
500 - 999 | R 3,5641 |
1000 - 4999 | R 2,3107 |
5000 - 9999 | R 1,8316 |
10000 - 24999 | R 1,5921 |
25000 + | R 1,4061 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Edge Holding |
Saddle Type | Edge Holding |
Depth | 6.2 mm |
Depth | 0.244 in |
Inside Height | 7.6 mm |
Inside Height | 0.299 in |
Maximum Panel Thickness | 2.0 mm |
Maximum Panel Thickness | 0.079 in |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Overall Height | 23.2 mm |
Overall Height | 0.913 in |
Overall Width | 28.0 mm |
Overall Width | 1.102 in |
Panel Thickness Range | 1.0 - 2.0 mm |
Panel Thickness Range | 0.039 - 0.079 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue