Menu Search

Extension Spring 10.6 mm 9.91 Nmm Carbon Steel

This extension spring is made from carbon steel with a length of 25.4 mm an outside diameter of 10.67 mm and 9.91 Nm spring rate. This music wire is not recommended for applications where temperature exceeds 121 °.
Item code:

1217417

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 33,7989
150 - 299 R 30,7263
300 + R 27,933
Standard pack: 30

Order in multiple of 30

Total price:

R 1 013,97

30 x R 33,7989

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us