Menu Search

Extension Spring 6.1 mm 0.12 Nmm Stainless Steel

This extension spring is made from stainless steel with a length of 34.8 mm an outside diameter of 6.1 mm and 0.12 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed 260 °.
Item code:

1217480

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 38,6764
150 - 299 R 35,1604
300 + R 31,964
Standard pack: 30

Order in multiple of 30

Total price:

R 1 160,29

30 x R 38,6764

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us