Menu Search

Extension Spring 12.7 mm 6.84 Nmm Stainless Steel

This extension spring is made from stainless steel with a length of 31.75 mm an outside diameter of 12.7 mm and 6.84 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed 260 °.
Item code:

1217540

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 52,2113
150 - 299 R 47,4648
300 + R 43,1498
Standard pack: 30

Order in multiple of 30

Total price:

R 1 566,34

30 x R 52,2113

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us