Menu Search

Fan Filter 182.0 mm Aluminium;Stainless Steel

Metal frame filter for fan assembly, prevents larger particles from entering the ventilation circuit and protects the fan blades from obstruction.
Item code:

1221657

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 388,0167
100 - 199 R 166,0965
200 - 399 R 124,2576
400 + R 99,4033
Standard pack: 100

Order any quantity

Total price:

R 388,02

1 x R 388,0167

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Filter Material Stainless Steel
Full Material Aluminium;Stainless Steel
Fan Size 182.0 mm
Mounting Hole Diameter 4.3 mm
Overall Height 4.8 mm
Commodity Code 7616991099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us