Menu Search

Fan Filter 40.0 mm Stainless Steel

Mesh filter for fan assembly. It can be paired with finger guard (RFG), felt filter (RFF), filter cover (RFC) or be bought as a set (RCP).
Item code:

RMF-040-T

807 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 + R 37,8875
Standard pack: 300

Order in multiple of 30

Total price:

R 11 366,25

300 x R 37,8875

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Filter Material Stainless Steel
Full Material AISI 304 Stainless Steel
Fan Size 40.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us