Menu Search

Fan Filter 92.0 mm Stainless Steel

Mesh filter for fan assembly. It can be paired with finger guard (RFG), felt filter (RFF), filter cover (RFC) or be bought as a set (RCP).
Item code:

RMF-092-T

398 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 + R 47,957
Standard pack: 400

Order in multiple of 400

Total price:

R 19 182,80

400 x R 47,957

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Filter Material Stainless Steel
Full Material AISI 304 Stainless Steel
Fan Size 92.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us