Menu Search

Fan Filter 120.0 mm Stainless Steel

Mesh filter for fan assembly. It can be paired with finger guard (RFG), felt filter (RFF), filter cover (RFC) or be bought as a set (RCP).
Item code:

RMF-120-T

264 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 + R 58,4757
Standard pack: 250

Order in multiple of 250

Total price:

R 14 618,93

250 x R 58,4757

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Filter Material Stainless Steel
Full Material AISI 304 Stainless Steel
Fan Size 120.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us