Menu Search

Fibre Bend Limiting Tubing - Duplexer

In stock

Optical Fibre Bend Limiting Tubing provides the best protection for fibres, preventing difficulties like crushing, kinking, and micro bending while delivering a complete, self-managing solution for fibre routing.

The tubing design allows for precise bending control of optical fibres while minimizing signal loss, particularly in applications where cables or threads may be repeatedly bent or flexed, making it durable and flexible.

It gives a range of input adapters to cover OFBLT, fibre bundles, cable and patch cords. Used in applications such as manufacturing, and medical equipment.

  • Material: PA
  • Colour: Blue, Green, Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Cable Type All
Show more Show less
Colour All
4 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Cable Type Overall Width Overall Height View
R 65,9952 - R 65,9952 240 In stock - Delivery conditions may apply, visit our FAQs
Black
2.5 - 3.5 mm
R 65,9952 - R 65,9952 18954 In stock - Delivery conditions may apply, visit our FAQs
Green
5.1 - 6.0 mm
R 381,0706 - R 381,0706 Request the lead time here
Blue
3.0 - 4.0 mm
R 89,4667 - R 89,4667 Request the lead time here
Blue
6.35 mm OFBLT
Optical Fibre Duplexer Black

OFDC-1-05-19BK

Price Range
R 65,9952 - R 65,9952

Stock Levels
240 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Cable Type
    2.5 - 3.5 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Optical Fibre Duplexer Green

OFDC-4-05-19BK

Price Range
R 65,9952 - R 65,9952

Stock Levels
18954 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Green
  • Cable Type
    5.1 - 6.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Optical Fibre Duplexer Blue

OFDC-2-05-19BK

Price Range
R 381,0706 - R 381,0706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Cable Type
    3.0 - 4.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Optical Fibre Duplexer Blue

OFDC-8-635-19BK

Price Range
R 89,4667 - R 89,4667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Cable Type
    6.35 mm OFBLT
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790