Menu Search

Fibre Reel Screw 8.0 mm 30.0 mm PA Natural

Chain plate. Complete the circle for an excess fibre spool to form a “Y” for breakout points.
Essentra Part Number:

10111444

Manufacturer Part Number:

OFCP-50-19

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 96,2969
500 - 999 R 71,3631
1000 + R 51,3764
Standard pack: 500

Order in multiple of 50

Total price:

R 4 814,85

50 x R 96,2969

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyamide
Material Flammability Standard UL94 V-0
Radius 30.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us