Menu Search

Adhesive Film 6.0 mm 12.0 mm 5000 m Translucent Film

Item code:

D491067

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 6 711,047
5 + R 6 134,7423
Standard pack: 1

Order in multiple of 1

Total price:

R 6 711,05

1 x R 6 711,047

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adhesive Carrier Film
Adhesive Type Water-Based Acrylic on Permanent Side and Peelable Water-Based Acrylic on Resealable Side
Colour Translucent
Release Liner Color Pink
Removability Permanent
Type of release liner Finger Lift
Commodity Code 3919101990

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us