Menu Search

Film Tape Rolls - 8606 Resealable Bag Sealing Tape with Film Liner

In production

8606 is a general purpose tape for resealable polyethylene/polypropylene bags where tape application is at bag manufacturing stage. Due to the wide variation in flexible packaging materials and the bond strengths required, it is recommended that the tape be fully evaluated in all applications prior to use.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Roll Diameter Overall Length Adhesive Type Liner Width View
R 1 126,1987 - R 1 410,8068 Request the lead time here
152.0 mm
8000 m
Permanent Water-Based Acrylic on Exposed Side, Peelable Water-Based Acrylic on Liner Side
15.0 mm
Adhesive Film 7.0 mm 15.0 mm 8000 m Clear

D491307

Price Range
R 1 410,8068 - R 1 126,1987

Stock Levels
Request the lead time here
Attributes
  • Adhesive Carrier
    Film
  • Adhesive Type
    Permanent Water-Based Acrylic on Exposed Side, Peelable Water-Based Acrylic on Liner Side
  • Colour
    Clear
  • Release Liner Color
    Hazy
  • Removability
    One Side Permanent;One Side Removable