Menu Search

Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural

Finned Stud Cap is used to cover and protect threaded bar ends from dirt, moisture and other elements. Its unique finned design allows each cap to fit a wide range of stud diameters. Made from LDPE material.
Item code:

1461648

29448 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + R 0,5686
Standard pack: 500

Order in multiple of 500

Total price:

R 284,30

500 x R 0,5686

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Style Push Fit
Overall Height 22.0 mm
Inside Diameter 11.0 mm
Minimum Compatible Stud Size 8.0 mm
Maximum Compatible Stud Size 9.0 mm
Commodity Code 3926909790

Product 1461648 replaces:

Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural
Item code: 466965

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us