Quantity | Unit price |
---|---|
1 + | R 136,0087 |
Finish | Black Powder Coated |
---|---|
Cam Material | Die Cast Zinc Alloy |
Key Type | Slotted Key |
Mounting Orientation | Left Handed |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 22.0 mm |
Housing Height | 0.866 in |
Overall Length | 45.0 mm |
Overall Length | 1.772 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Hole Length | 22.0 mm |
Mounting Hole Length | 0.866 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.