Menu Search

Compression Latch No Key 38.0 mm Zamak

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement. The added compression allows for secure closure when IP65/NEMA performance is required. Working temperature from -50 to +80 C. It comes in die cast zinc alloy with a black powder coated finish.
Item code:

0401129434E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 418,6284
50 + R 205,519
Standard pack: 50

Order any quantity

Total price:

R 418,63

1 x R 418,6284

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Black Powder Coated
Latch Material Die Cast Zinc Alloy
Cam Material Steel
Housing Material Zamak
Key Type No Key
Mounting Orientation Left Handed
Maximum Compression 6.0 mm
Head Diameter 30.0 mm
Head Height 20.0 mm
Cam Length 45.0 mm
Housing Height 32.0 mm
Mounting Hole Width 20.2 mm
Mounting Hole Length 22.2 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us