Quantity | Unit price |
---|---|
1 - 9 | R 5 700,1063 |
10 + | R 1 644,6143 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Latch Material | Stainless Steel |
---|---|
Cam Material | Stainless Steel |
Housing Material | Stainless Steel |
Key Type | Double Bit Key |
Mounting Orientation | Left Handed |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Head Diameter | 30.0 mm |
Head Diameter | 1.181 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.