Menu Search

Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement. The added compression allows for secure closure when IP65/NEMA performance is required. It is key operated. Working temperature from -50 to +80 C. It comes in stainless steel with a natural finish.
Item code:

5401401534001E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 450,4706
Standard pack: 1

Order in multiple of 1

Total price:

R 450,47

1 x R 450,4706

Specifications

Imperial
Metric
SKU attributes
Cam Material Stainless Steel
Key Type 5.0 mm Double Bit Key
Mounting Orientation Right Handed
Maximum Compression 4.0 mm
Head Height 6.0 mm
Housing Height 22.0 mm
Overall Length 45.0 mm
Mounting Hole Width 20.0 mm
Mounting Hole Length 22.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us