Menu Search

TwinLock 160.0 mm (L) 9.0 mm (W) 1.3 mm (T) Blue

Item code:

1222448

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 2,3761
5000 - 9999 R 1,8316
10000 - 24999 R 1,5217
25000 + R 1,3737
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 376,10

1000 x R 2,3761

Add sample +

Specifications

Imperial
Metric
SKU attributes
Type TwinLock
Removability Manual removal - no tool required
Colour Blue
Strap Material Polypropylene
Locking Mechanism Acetal (POM) Locking Jaw
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us