Menu Search

Washer Nut M8 13.0 mm Nylon Natural

Washer nut designed to remain in place even under vibration and torsion. Used in automotive, machinery and electrical equipment. Easy to install using sockets or wrenches. Made of PA and UL flame rated.
Item code:

43538

554 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 7,8944
1000 - 9999 R 3,452
10000 + R 3,297
Standard pack: 1000

Order in multiple of 1000

Total price:

R 789,44

100 x R 7,8944

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Commodity Code 3926909790
Nut Form Flanged
Contact Surface Flat

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us