Menu Search

Washer Nut M16 23.7 mm Nylon Natural

Item code:

511004000002

961 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 41,3255
250 - 999 R 29,3226
1000 + R 22,6632
Standard pack: 50

Order in multiple of 50

Total price:

R 2 066,28

50 x R 41,3255

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Commodity Code 3926909790
Nut Form Flanged
Contact Surface Flat

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us