Menu Search

Washer Nut M6 10.0 mm Nylon Natural

Item code:

511006000002

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 12,2421
500 - 999 R 9,3843
1000 + R 7,5234
Standard pack: 100

Order in multiple of 100

Total price:

R 1 224,21

100 x R 12,2421

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Commodity Code 3926909790
Nut Form Flanged
Contact Surface Flat

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us