Menu Search

Flanged Cap 12.7 mm 27.3 mm LDPE Red

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Red and made from PE.
Item code:

11160

1348 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 R 6,5013
4000 + R 2,8602
Standard pack: 4000

Order in multiple of 400

Total price:

R 2 600,52

400 x R 6,5013

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Red
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us