Menu Search

Flanged Cap 6.4 mm 41.3 mm LDPE Red

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Black and made from PVC.
Item code:

51534

591 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 R 3,942
7000 + R 1,8316
Standard pack: 7000

Order in multiple of 700

Total price:

R 2 759,40

700 x R 3,942

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Red
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us